8-Bit Shift Register w/Output Storage Register (3-State)

Overview

  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • In Compliance with the Requirements In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • ESD Performance: HBM 2000 V; Machine Model 200 V
  • Chip Complexity: 328 FETs or 82 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to 74HC595DTR2G

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.