Low Voltage Bidirectional Transceiver with 3.6V Tolerant Inputs and Outputs

Last Shipments

Overview

The VCX245 contains eight non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The T/R# input determines the direction of data flow. The OE# input disables both the A and B ports by placing them in a high impedance state. The 74VCX245 is designed for low voltage (1.4V to 3.6V) VCC applications with I/O compatibility up to 3.6V. The 74VCX245 is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.

  • 1.4V to 3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • Power-off high impedance inputs and outputs
  • Supports Live Insertion and Withdrawal (Note 1)
  • tPD3.5 ns max for 3.0V to 3.6V VCC
  • Static Drive (IOH/IOL) ±24 mA @ 3.0V VCC
  • Uses patented noise/EMI reduction circuitry
  • Latchup performance exceeds 300 mA
  • ESD performance:Human body model > 2000VMachine model > 200V
  • Leadless DQFN Pb-Free package

Tools and Resources

Product services, tools and other useful resources related to 74VCX245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX245BQX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WQFN-20

1

260

REEL

3000

N

8

3-State

1.4

3.6

4.5

24

Price N/A

More Details

74VCX245MTCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

1.4

3.6

4.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.