Single Non-Inverting Buffer, TTL Level

Last Shipments

Overview

The NLV74VHC1GT126 is a single gate noninverting 3-state buffer fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The NLV74VHC1GT126 requires the 3-state control input (OE(bar)) to be set Low to place the output into the high impedance state. The device input is compatible with TTL-type input thresholds and the output has a full 5V CMOS level output swing. The input protection circuitry on this device allows overvoltage tolerance on the input, allowing the device to be used as a logic-level translator from 3.0V CMOS logic to 5.0V CMOS Logic or from 1.8V CMOS logic to 3.0V CMOS Logic while operating at the high-voltage power supply. The NLV74VHC1GT126 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage. This allows the NLV74VHC1GT126 to be used to interface 5V circuits to 3V circuits. The output structures also provide protection when VCC = 0V. These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

  • This product is general usage and suitable for many different applications.

  • *Standard Device (No Specific End Product)

  • Designed for 2.0 V to 5.5 V VCC Operation
  • High Speed: tPD = 3.5ns (Typ) at V CC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1GT126

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GT126DF1G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

2

5.5

7.5

8

Price N/A

More Details

M74VHC1GT126DT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1

3-State

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1GT126P5T5G-L22088

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

F

1

3-State

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1GT126DF1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

3

5.5

7.5

8

Price N/A

More Details

NLVVHC1GT126DF2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

3-State

3

5.5

7.5

8

Price N/A

More Details

NLVVHC1GT126DT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1

3-State

3

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.