Single Non-Inverting Buffer

Last Shipments

Overview

The NLV74VHC1G50 is an advanced high speed CMOS buffer fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffered output which provides high noise immunity and stable output.

The NLV74VHC1G50 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage. This allows the NLV74VHC1G50 to be used to interface 5V circuits to 3V circuits.

  • This product is general usage and suitable for many different applications.

  • *Standard Device (No Specific End Product)

  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FET = ≤ 100
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1G50

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G50DFT1G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1G50DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1G50P5T5G-L22088

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

F

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1G50DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.