Dual Inverter

Last Shipments

Overview

The NL27WZ04 is a high performance dual inverter operating from a 1.65 to 5.5 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance.

  • This product is general usage and suitable for many different applications.

  • *Standard Device (No Specific End Product)

  • Designed for 1.65 V to 5.5 V VCC Operation
  • Extremely High Speed: tPD 2.0 ns (typical) at VCC = 5 V
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7W04
  • Chip Complexity: FET = 72; Equivalent Gate = 18
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV27WZ04

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZ04DFT2G-L22348

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

3.6

32

Price N/A

More Details

NL27WZ04DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

3.6

32

Price N/A

More Details

NLV27WZ04DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

3.6

32

Price N/A

More Details

NLV27WZ04DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

3.6

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.