High Performance Dual Buffer, Open Drain

Overview

The NL27WZ07 is a high performance dual buffer with open drain outputs operating from a 1.65 to 5.5 V supply.

The internal circuit is composed of multiple stages, including an open drain output which provides the capability to set output switching level. This allows the NL27WZ07 to be used to interface 2 circuits to circuits of any voltage between VCC and 7 V using an external resistor and power supply.

  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Output Sink Capability
  • Near Zero Static Supply Current Substantially Reduces
    System Power Requirements
  • Chip Complexity: FET = 72; Equivalent Gate = 18
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NL27WZ07DFT2GH

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.