Low Voltage Buffer/Line Driver with 5V Tolerant Inputs and Outputs with 26 Ohm Series Resistors in the Outputs

Last Shipments

Overview

The LCX2244 contains eight non-inverting buffers with 3-STATE outputs. The device may be employed as a memory address driver, clock driver and bus-oriented transmitter/receiver. The LCX2244 is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The 26ohm series resistors help reduce output overshoot and undershoot. The LCX2244 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.

  • 5V tolerant inputs and outputs
  • 2.3V to 3.6V VCC specifications provided
  • 7.5 ns tPD max (VCC = 3.3V) 10 µA ICC max
  • Power down high impedance inputs and outputs
  • 26ohm-series resistors in the outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±12 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Leadless DQFN package

Tools and Resources

Product services, tools and other useful resources related to 74LCX2244

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX2244MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

N

8

3-State

2

3.6

7.5

12

Price N/A

More Details

74LCX2244MTCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

2

3.6

7.5

12

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.