Binary Counter with 2&5 SECT

Overview

High-Performance Silicon-Gate CMOS

The MC54/74HC390 is identical in pinout to the LS390. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

This device consists of two independent 4-bit counters, each composed of a divide-by-two and a divide-by-five section. The divide-by-two and divide-by-five counters have separate clock inputs, and can be cascaded to implement various combinations of �b8; 2 and/or �b8; 5 up to a �b8; 100 counter.

Flip-flops internal to the counters are triggered by high-to-low transitions of the clock input. A separate, asynchronous reset is provided for each 4-bit counter. State changes of the Q outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and should not be used as clocks or strobes except when gated with the Clock of the HC390.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No 7A
  • Chip Complexity: 244 FETs or 61 Equivalent Gates

Tools and Resources

Product services, tools and other useful resources related to MC74HC390

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.