Serial Flash Memory, 4 Mb (512K x 8)

Active

Overview

The LE25U40PCMC is a SPI bus flash memory device with a 4M bit (512K x 8-bit) configuration that adds a high performance Dual output and Dual I/O function. It uses a single 2.5 V power supply. While making the most of the features inherent to a serial flash memory device, the LE25U40PCMC is housed in an 8-pin ultra-miniature package. All these features make this deviceideally suited to storing program in applications such as portable information devices, which are required to have increasingly more compact dimensions. The LE25U40PCMC also has a small sector erase capability which makes the device ideal for storing parameters or data that have fewer rewrite cycles and conventional EEPROMs cannot handle due to insufficient capacity.

  • Portable Information Devices
  • Read/write operations enabled by single 2.5 V power supply :
    2.3 to 3.6 V supply voltage range
  • Operating frequency : 30 MHz
  • Temperature range : -40 to 105°C
  • Serial interface :
    SPI mode 0, mode 3 supported / Dual Output, Dual I/O supported
  • Sector size : 4K bytes/small sector, 64K bytes/sector
  • Small sector erase, sector erase, chip erase functions
  • Page program function (256 bytes / page)
  • Block protect function
  • Highly reliable read/write
    Number of rewrite times : 100,000 times
    Small sector erase time : 40 ms (typ), 150 ms (max)
    Sector erase time : 80 ms (typ), 250 ms (max)
    Chip erase time : 250 ms (typ), 2.0 s (max)
    Page program time : 4.0 ms/256 bytes (typ), 5.0 ms/256 bytes (max)
  • Status functions : Ready/busy information, protect information
  • Data retention period : 20 years

Tools and Resources

Product services, tools and other useful resources related to LE25U40PCMC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Density

Organization

tACC Max (ns)

VCC Min (V)

VCC Max (V)

I(standby) Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

LE25U40PCMC-AH-1

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 / SOP-8J

3

260

REEL

2000

No

4 Mb

512k x 8

15

2.3

3.6

50

6

-40

105

$0.5901

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.