1 Mb Bulk Erase Flash Memory

Overview

The CAT28F010 is a high speed 128k x 8-bit electrically erasable and reprogrammable Flash memory ideally suited for applications requiring in-system or after-sale code updates. Electrical erasure of the full memory contents is achieved typically within 0.5 second.
It is pin and Read timing compatible with standard EPROM and EEPROM devices. Programming and Erase are performed through an operation and verify algorithm. The instructions are input via the I/O bus, using a two write cycle scheme. Address and Data are latched to free the I/O bus and address bus during the write operation.
The CAT28F010 is manufactured using onsemi's advanced CMOS floating gate technology. It is designed to endure 100,000 program/erase cycles and has a data retention of 10 years. The device is available in JEDEC approved 32-pin plastic DIP, 32-pin PLCC or 32-pin TSOP packages.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems

  • Fast read access time: 90/120 ns
  • Low power CMOS dissipation:
    –Active: 30 mA max (CMOS/TTL levels)
    –Standby: 1 mA max (TTL levels)
    –Standby: 100 μA max (CMOS levels)
  • High speed programming:
    –10 μs per byte
    –2 Sec Typ Chip Program
  • 0.5 seconds typical chip-erase
  • 12.0 V ±5% programming and erase voltage
  • Stop timer for program/erase
  • Commercial, industrial and automotive temperature ranges
  • On-chip address and data latches
  • JEDEC standard pinouts:
    –32-pin DIP
    –32-pin PLCC
    –32-pin TSOP (8 x 20)
  • 100,000 program/erase cycles
  • 10 year data retention
  • Electronic signature

Tools and Resources

Product services, tools and other useful resources related to CAT28F010

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.