64 kb CMOS Parallel EEPROM Memory

Overview

The CAT28LV64 is a low voltage, low power, CMOS parallel EEPROM organized as 8k x 8-bits. It requires a simple interface for in-system programming. On-chip address and data latches, self-timed write cycle with autoclear and VCC power up/down write protection eliminate additional timing and protection hardware. DATA Polling and Toggle status bit signal the start and end of the selftimed write cycle. Additionally, the CAT28LV64 features hardware and software write protection.
The CAT28LV64 is manufactured using onsemi's advanced CMOS floating gate technology. It is designed to endure 100,000 program/erase cycles and has a data retention of 100 years. The device is available in JEDEC approved 28-pin DIP, 28-pin TSOP, 28-pin SOIC or 32-pin PLCC packages.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • 3.0 V to 3.6 V Supply
  • Read access times:
    – 150/200/250ns
  • Low power CMOS dissipation:
    – Active: 8 mA max.
    – Standby: 100 μA max.
  • Simple write operation:
    – On-chip address and data latches
    – Self-timed write cycle with auto-clear
  • Fast write cycle time:
    5 ms max
  • Commercial, industrial and automotive temperature ranges
  • CMOS and TTL compatible I/O
  • Automatic page write operation:
    – 1 to 32 bytes in 5ms
    – Page load timer
  • End of write detection:
    – Toggle bit
    DATA polling
  • Hardware and software write protection
  • 100,000 program/erase cycles
  • 100 year data retention

Tools and Resources

Product services, tools and other useful resources related to CAT28LV64

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.