3.3 V Programmable OmniClock Generator with Single Ended LVCMOS Output

Active

Overview

The NB3H60113GH4, which is a member of the OmniClock family, is a one−time programmable (OTP), low power PLL−based clock generator that supports output frequency of 39.6 MHz. The device accepts fundamental mode parallel resonant crystal frequency of 19.8 MHz. It generates one single ended LVCMOS output. The output signal is modulated using the spread spectrum feature of the PLL (programmable spread spectrum type, deviation and rate) to meet demanding low electromagnetic interference (EMI). The device can be powered down using the Power Down pin (PD#). It is possible to program the internal input crystal load capacitance and the output drive current provided by the device. The device also has automatic gain control (crystal power limiting) circuitry which avoids the device overdriving the external crystal.

  • Industrial Applications
  • Industrial Applications
  • Configurable Spread Spectrum Frequency Modulation Parameters (Type, Deviation, Rate)
  • Operating Power Supply: 3.3 V ± 0.3V
  • Member of the OmniClock Family of Programmable Clock Generators
  • I/O Standards - Input: 19.8 MHz Fundamental Mode Crystal - Output: 39.6 MHz LVCMOS
  • Programmable Internal Crystal Load Capacitors
  • Programmable Output Drive Current for Single Ended Outputs
  • Temperature Range −40°C to 85°C
  • Packaged in 8−Pin WDFN
  • Power Saving through Power Down Pin

Tools and Resources

Product services, tools and other useful resources related to NB3H60113GH4

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDD Typ (V)

fin Typ (MHz)

fout Typ (MHz)

Deviation Type

Features

TA Min (°C)

TA Max (°C)

Reference Price

NB3H60113GH4MTR2G

Loading...

Active

View__CAD

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

3.3

19.8

39.6

Analog

~NA~

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.