NB3V60113G: 1.8 V Programmable OmniClock Generator with Single Ended (LVCMOS) and Differential (LVDS/HCSL) Outputs

Datasheet: 1.8V Programmable OmniClock Generator with Single-Ended (LVCMOS) and Differential (LVDS/HCSL) Outputs
Rev. 2 (262kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
The NB3V60113G, which is a member of the OmniClock family, is a one−time programmable (OTP), low power PLL−based clock generator that supports any output frequency from 8 kHz to 200 MHz. The device accepts fundamental mode parallel resonant crystal or a single ended (LVCMOS) reference clock as input. It generates either three single ended (LVCMOS) outputs, or one single ended output and one differential (LVDS/HCSL) output. The output signals can be modulated using the spread spectrum feature of the PLL (programmable spread spectrum type, deviation and rate) for applications demanding low electromagnetic interference (EMI). Using the PLL bypass mode, it is possible to get a copy of the input clock on any or all of the outputs. The device can be powered down using the Power Down pin (PD#). It is possible to program the internal input crystal load capacitance and the output drive current provided by the device. The device also has automatic gain control (crystal power limiting) circuitry which avoids the device overdriving the external crystal.
Features
 
  • Member of the OmniClock Family of Programmable Clock Generators
  • Operating Power Supply: 1.8 V ± 0.1 V
  • I/O Standards • Inputs: LVCMOS, Fundamental Mode Crystal • Outputs: LVCMOS •Outputs: LVDS and HCSL
  • 3 Programmable Single Ended (LVCMOS) Outputs from 8 kHz to 200 MHz
  • 1 Programmable Differential Clock Output up to 200 MHz
  • Input Frequency Range • Crystal: 3 MHz to 50 MHz • Reference Clock: 3 MHz to 200 MHz
  • Configurable Spread Spectrum Frequency Modulation Parameters (Type, Deviation, Rate)
  • Programmable Internal Crystal Load Capacitors
  • Programmable Output Drive Current for Single Ended Outputs
  • Power Saving mode through Power Down Pin
  • Programmable PLL Bypass Mode
  • Programmable Output Inversion
  • Temperature Range −40°C to 85°C
  • Packaged in 8−Pin WDFN
  • These are Pb−Free Devices
Applications   End Products
  • Consumer
  • Industrial Equipment
  • Computing and Peripherals
  • Portable Equipment
 
  • Smart Wearables
  • Smart Phones
  • Digital Cameras
  • Camcorders
  • Set Top Boxes
  • Printers
  • eBooks
  • Media Players
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NB3X6X1XXG8DFNEVK Consult Sales Office
Pb-free
8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 8 lead DFN Package
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NB3V60113G00MTR2G Active
Pb-free
Halide free
NB3V60113G WDFN-8 511AT 1 260 Tape and Reel 3000 $3.1
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Input Level
Output Level
VS Typ (V)
fin Typ (MHz)
fout Typ (MHz)
tJitter(Cy-Cy) Typ (ps)
tJitter(Period) Typ (ps)
tJitter(Φ) Typ (ps)
tR & tF Typ (ps)
tR & tF Max (ps)
TA Min (°C)
TA Max (°C)
Package Type
NB3V60113G00MTR2G  
 $3.1 
Pb
H
 Active   
Crystal
LVCMOS
HCSL
LVCMOS
LVDS
1.8
3 to 200 (Reference Clock)
3 to 50 (Crystal)
0.008 to 200
100
100
1000
700
-40
85
WDFN-8
Case Outlines
511AT   
Previously Viewed Products
Clear List

Featured Video
OmniClock – One Time Programmable Clock Generator
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.