Low Voltage, 28-Bit, Flat-Panel Display Link Serializer / Deserializer

Active

Overview

The FIN3385 and FIN3386 transform 28-bit wide parallel Low-Voltage TTL (LVTTL) data into four serial Low Voltage Differential Signaling (LVDS) data streams. A phase-locked transmit clock is transmitted in parallel with the data stream over a separate LVDS link. Every cycle of transmit clock, 28-bits of input LVTTL data are sampled and transmitted.
The FIN3386 receives and converts the 4/3 serial LVDS data streams back into 28/21 bits of LVTTL data, acting as the deserializer.
For the FIN3385, at a transmit clock frequency of 85MHz, 28-bits of LVTTL data are transmitted at a rate of 595Mbps per LVDS channel.
This pair solves EMI and cable size problems associated with wide and high-speed TTL interfaces.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

Tools and Resources

Product services, tools and other useful resources related to FIN3385

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Bits

Input Level

Output Level

VCC Typ (V)

fdr Typ (Gb/sec)

tpd Typ (ns)

tsu Min (ns)

th Min (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

FIN3385MTDX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-56

2

260

REEL

1000

No

Parallel/Serial

-

LVTTL

LVDS

3.3

-

-

-

-

-

-

$2.7993

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.