24-Bit Ultra-Low Power Serializer Deserializer Supporting Single and Dual Displays

Overview

The FIN324C is a 24-bit serializer / deserializer with dual strobe inputs. The device can be configured as a master or slave device through the master/slave select pin (M/S). This allows for the same device to be used as either a serializer or deserializer, minimizing component types in the system. The dual strobe inputs allow implementation of dual-display systems with a single pair of µSerDes. The FIN324C can accommodate RGB, microcontroller, or SPI mode interfaces. Read and write transactions are supported when operating with a microcontroller interface for one or both displays. Unlike other SerDes solutions, no external timing reference is required for operation.
The FIN324C is designed for ultra-low power operation. Reset (/RES) and standby (/STBY) signals put the device in an ultra-low power state. In standby mode, the outputs of the slave device maintain state, allowing the system to resume operation from the last-known state.
The device utilizes onsemi’s proprietary ultra-low power, low-EMI Current Transfer Logic™ (CTL) technology. The serial interface disables between transactions to minimize EMI at the serial interface and to conserve power. CMOS parallel output buffers have been implemented with slew rate control to adjust for capacitive loading and to minimize EMI. ±

  • Mobile Handsets
  • PMP/MP3 Players
  • Ultra-Low Operating Power: ~4mA at 5.44MHz
  • Supports Dual-Display Implementations with RGB or Microcontroller Interface
  • No External Timing Reference Needed
  • SPI Mode Support
  • Single Device Operates as a Serializer or Deserializer
  • Direct Support for Motorola«-Style R/W Microcontroller Interface
  • Direct Support for Intel«-Style /WE, /RE Microcontroller Interface
  • 15MHz Maximum Strobe Frequency
  • Utilizes FairchildÆs Proprietary CTL Serial I/O Technology
  • Available in BGA and MLP packages
  • Wide Parallel Supply Voltage Range: 1.60 to 3.0V
  • Low Power Core Operation: VDDS/A=2.5 to 3.0V
  • Voltage Translation Capability Across Pair with No External Components
  • High ESD protection: >15kV IEC 61000
  • Power-Saving Burst-Mode Operation

Tools and Resources

Product services, tools and other useful resources related to FIN324C

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.