22-bit Serializer Deserializer

Overview

The FIN224AC µSerDes™ is a low-power serializer/deserializer (SerDes) that can help minimize the cost and power of transferring wide signal paths. Through the use of serialization, the number of signals transferred from one point to another can be significantly reduced. Typical reduction is 4:1 to 6:1 for unidirectional paths. For bidirectional operation, using half duplex for multiple sources, it is possible to reach signal reduction close to 10:1. Through the use of differential signaling, shielding and EMI filters can also be minimized, further reducing the cost of serialization. The differential signaling is also important for providing a noise-insensitive signal that can withstand radio and electrical noise sources. Major reduction in power consumption allows minimal impact on battery life in ultra-portable applications. It is possible to use a single PLL for most applications including bidirectional operation.

  • Mobile Handsets
  • PMP/MP3 Players
  • Industry smallest 22-bit Serializer/Deserializer pair
  • Low power for minimum impact on battery life
  • Multiple power-down modes
  • 100 nA in standby mode, 5 mA typical operatingconditions
  • Highly rolled LVCMOS edge rate option to meetregulatory requirements
  • Cable reduction: 25:4 or greater
  • Differential signaling:
  • 90dBm EMI when using CTL in lab conditions
  • Minimized shielding
  • Minimized EMI filter
  • Minimum susceptibility to external interference
  • Up to 22 bits in either direction
  • Up to 26 MHz parallel interface operation
  • Voltage translation from 1.65 V to 3.6 V
  • Parallel I/O power supply (VDDP) range, 1.65 V - 3.6 V
  • High ESD protection: > 15 kV HBM
  • Can support Microcontroller or RGB pixel interface

Tools and Resources

Product services, tools and other useful resources related to FIN224AC

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.