10-Bit Serializer / Deserializer Supporting Cameras and Small Displays up to 48MHz

Overview

The FIN210AC µSerDes™ is a low-power serializer / deserializer optimized for use in cell phone displays and camera paths. The device reduces a 10-bit data path to four wires. For camera applications, an additional master clock can be passed in the opposite direction of data flow. The device utilizes onsemi’s proprietary ultra-low power, low-EMI technology.

  • Mobile Handsets
  • PMP/MP3 Players
  • Data & Control Bits: 10-bit
  • Frequency: 48MHz
  • Capability: Camera or LCD
  • Interface: Microcontroller, RGB, YUV
  • µController Usage: m68 & i86
  • Selectable Edge Rates: Yes
  • Standby Current: <10µA
  • Core Voltage (VDDA/S): 2.8 to 3.6V
  • I/O Voltage (VDDP): 1.65 to 3.6V
  • ESD (I/O to GND): 15kV
  • Package: 32-Terminal MLP, 42-Ball USS-BGA
  • Ordering Information: FIN210ACMLX, FIN210ACGFX

Tools and Resources

Product services, tools and other useful resources related to FIN210AC

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.