2 X 2 LVDS High Speed Crosspoint Switch

Obsolete

Overview

This non-blocking 2x2 crosspoint switch has a fully differential input to output data path for low noise generation and low pulse width distortion. The device can be used as a high speed crosspoint switch, 2:1 multiplexer, 1:2 demultiplexer or 1:2 signal splitter. The inputs can directly interface with LVDS and LVPECL levels.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Low jitter, 800 Mbps full differential data path
  • Worst case jitter of 190ps with PRBS = 223 - 1 data pattern at 800 Mbps
  • Rail-to-rail common mode range is 0.5V to 3.25V
  • Worst case power dissipation is less than 126 mW
  • Open-circuit fail safe protection
  • Fast switch time of 1.1 ns typical
  • 35 ps typical pin channel to channel skew
  • 3.3V power supply operation
  • Non-blocking switch
  • LVDS receiver inputs accept LVPECL signals directly
  • 7.5 kV HBM ESD protection
  • 16-lead SOIC package and TSSOP package
  • Inter-operates with TIA/EIA 644-1995 specification
  • See the Fairchild Interface Solutions web page for cross reference information: www.fairchildsemi.com/products/interface/lvds.html

Tools and Resources

Product services, tools and other useful resources related to FIN1022

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

FIN1022MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2:2

1

LVPECL

LVDS

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.