2.5/3.3V Crosspoint Switch

Overview

The NB7L72M is a high bandwidth, low voltage, fully differential 2 x 2 crosspoint switch with CML outouts. The NB7L72M design is optimized for low skew and minimal jitter as it produces two identical copies of Clock or Data operating up to 7GHz or 10Gb/s, respectively. As such, the NB7L72M is ideal for SONET, GigE, Fiber Channel, Backplane and other clock/data distribution applications. The differential IN/INb inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The 16mA differential CML outputs provide matching internal 50-ohm terminations and produce 400mV output swings when externally terminated with a 50-ohm resistor to VCC. The NB7L72M is the 2.5V/3.3V version of the and NB7V72M and is offered in a low profile 3x3 mm 16-pin QFN package.

  • Routers and Switches
  • Networking

  • Routers and Switches

  • Maximum Data Rate > 10Gbps
  • Maximum Clock Frequency > 7GHz
  • Random Clock Jitter < 0.5ps RMS
  • 30ps typical output rise & fall times
  • Differential CML Outputs
  • 2.5V or 3.3V Operating Voltage
  • Internal 50-ohm Input Termination
  • Industrial Temperature Range

Tools and Resources

Product services, tools and other useful resources related to 7L72M

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.