MC10186: Hex Master-Slave D Flip-Flop with Reset

Datasheet: Hex D Master-Slave Flip-Flop With Reset
Rev. 7 (107.0kB)
Product Overview
View Material Composition
Product Change Notification
The MC10186 contains six high-speed, master slave type "D" flip-flops.Clocking is common to all six flip-flops. Data is entered into the master when the clock is low. Master to slave data transfer takes place on the positive-going Clock transition. Thus, outputs may change only on a positive-going Clock transition. A change in the information present at the data (D) input will not affect the output information any other time due to the master-slave construction of this device. A COMMON RESET IS INCLUDED IN THIS CIRCUIT. RESET ONLY FUNCTIONS WHEN CLOCK IS LOW.
Features
 
  • PD = 460 mW typ/pkg (No Load)
  • ftoggle = 150 MHz (typ)
  • tr , tf = 2.0 ns typ (20%-80%)
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC10186FN Obsolete 
MC10186 PLLC-20 775-02 1 235 Tube 46  
MC10186FNR2 Obsolete 
MC10186 PLLC-20 775-02 1 235 Tape and Reel 500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
775-02   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.