3.3 V Automotive Grade LVDS Line Receiver

Active

Overview

The NBA3N012C is a single LVCMOS Output Differential Line Receiver for Low Power and high data rate Automotive applications. The device is optimized to support data rate higher than 400 Mbps (200 MHz). The NBA3N012C accept directly LVDS signal as an input and translate it to LVCMOS output levels. The device includes an input termination resistor minimizing number of the externalcomponents for point to point interface. The NBA3N012C is offered in 5 lead SOT23 package and it is shipping in 3000 pcs tape & reel

  • Automotive: Head Lamp Lighting for Cars
  • Telecom: Wireless, Microwave and Optical
  • Automotive Grade AECQ−100 Grade 1
  • Compatible with TIA/EIA−644A Standard
  • > 400 Mbps (200 MHz) Data Rate
  • Integrated Line Termination Resistor of 100 Ohms
  • Operating Range: VDD = 3.3 V ± 0.3 V
  • Typical 100ps Differential Skew
  • Maximum Propagation Delay of 3.5 ns
  • Low Power Dissipation (Typical 20mW @ 3.3 V)
  • Temperature Operating Range −40°C to +125°C
  • SOT23−5 Lead Package with Pinout optimized for easy PCB Layout
  • Power Down High Impedance on LVDS Pins
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NBA3N012C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NBA3N012CSNT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

Yes

Buffer

1

1:1

LVDS

LVCMOS

LVTTL

3.3

-

-

1.8

800

250

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.