3.3 V Automotive Grade LVDS Driver

Active

Overview

The NBA3N011S is a Low Voltage Differential Signaling (LVDS) driver for low power and high data rate applications. The device accepts LVCMOS/TTL input and translates it to LVDS and is designed to support data rates higher than 400 Mbps (200 MHz). The driver provides low EMI with a typical output swing of 350 mV. The device can be paired with its companion single line receiver NBA3N012C or with any other LVDS receiver for high speed LVDS interface.The LVDS output is designed as a 3.5 mA (typical) current mode driver allowing low power dissipation even at the high frequency. NBA3N011S is offered in a 5 lead SOT23 package, shipping in 3000 pcs tape & reel.

  • Automotive: Head Lamp Lighting for Cars
  • Telecom: Wireless, Microwave and Optical
  • Automotive Grade AECQ−100 Grade 1
  • Compatible with TIA/EIA−644A Standard
  • SOT23−5 Lead Package with Pin out optimized for easy PCB Layout
  • > 400 Mbps (200 MHz) Data Rate
  • Operating Range: VDD = 3.3 V ± 0.3 V
  • Maximum 700ps Differential Skew
  • Maximum Propagation Delay of 1.5 ns
  • Low Power Dissipation (Typical 23mW @ 3.3 V)
  • Temperature Operating Range −40°C to +125°C
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NBA3N011S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NBA3N011SSNT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

Yes

Buffer

1

1:1

LVCMOS

LVTTL

LVDS

3.3

-

-

1

1000

250

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.