1-TO-12 LVCMOS/LVTTL

Active

Overview

The NB3V8312C is a high performance, low skew LVCMOS fanout buffer which can distribute 12 ultra-low jitter clocks from an LVCMOS/LVTTL input up to 250 MHz. The 12 LVCMOS output pins drive 50Ωseries or parallel terminated transmission lines. The outputs can also be disabled to a high impedance (tri-stated) via the OE input, or enabled when High. The NB3V8312C provides an enable input, CLK_EN pin, which synchronously enables or disables the clock outputs while in the LOW state. Since this input is internally synchronized to the input clock, changing only when the input is LOW, potential output glitching or runt pulse generation is eliminated. Separate VDD core and VDDO output supplies allow the output buffers to operate at the same supply as the VDD (VDD = VDDO) or from a lower supply voltage. Compared to single-supply operation, dual supply operation enables lower power consumption and output-level compatibility. The VDD core supply voltage can be set to 3.3 V, 2.5 V or 1.8 V, while the VDDO output supply voltage can be set to 3.3 V, 2.5 V, or 1.8 V, with the constraint that VDD >/= VDDO.

  • Networking
  • Telecom
  • Storage Area Networks
  • Servers
  • Routers
  • Switches
  • VDD core supply voltage can be set to 3.3 V, 2.5 V or 1.8 V
  • VDDO output supply voltage can be set to 3.3 V, 2.5 V, or 1.8 V, with the constraint that VDD >/= VDDO
  • 250 MHz Maximum Clock Frequency
  • Accepts LVCMOS, LVTTL Clock Inputs
  • 12 LVCMOS Clock Outputs
  • 150 ps Max. Skew Between Outputs
  • Temp. Range 40C to +85C
  • 32pin LQFP and QFN Packages
  • Synchronous Clock Enable

Tools and Resources

Product services, tools and other useful resources related to NB3V8312C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3V8312CFAG

Loading...

Active

View__CAD

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

Yes

Buffer

1

1:12

LVCMOS

LVTTL

LVCMOS

3.3

0.03

150

1.5

700

250

-

Price N/A

More Details

NB3V8312CFAR2G

Loading...

Active

View__CAD

Pb

A

H

P

LQFP-32

2

260

REEL

2000

Yes

Buffer

1

1:12

LVCMOS

LVTTL

LVCMOS

3.3

0.03

150

1.5

700

250

-

Price N/A

More Details

NB3V8312CMNR4G

Loading...

Active

View__CAD

Pb

A

H

P

QFN-32

1

260

REEL

1000

Yes

Buffer

1

1:12

LVCMOS

LVTTL

LVCMOS

3.3

0.03

150

1.5

700

250

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.