3.3V/2.5V/1.8V/1.5V 160 MHz 1:4 LVCMOS/LVTTL Low Skew Over Voltage Tolerant Fanout Buffer

Active

Overview

The NB3U1548C is an LVCMOS, overvoltage tolerant clock fanoutbuffer targeted for clock generation in high performancetelecommunication, networking and computing applications. Thedevice is optimized for low skew clock distribution in low voltageapplications. The input overvoltage tolerance enables using thisdevice in mixed mode voltage applications. An output enable pincontrols whether the outputs are in the active or high impedance state.Guaranteed output skew characteristics make the NB3U1548C idealfor those applications demanding well defined performance andrepeatability. The NB3U1548C is packaged in a small SOIC−8 and inan TSSOP−8 package.

  • Clock Distribution
  • Networking and Data Communication
  • High-end computing

  • Switches and Routers
  • Servers
  • Test and Measurement
  • ATE

  • Low skew 1:4 Fanout Buffer
  • Supports 3.3 V, 2.5 V, 1.8 V and 1.5 V Power Supplies
  • LVCMOS Input and Output Levels
  • 3.6 V Overvoltage Tolerance at the Clock and Control Inputs
  • Supports Clock Frequencies up to 160 MHz
  • LVCMOS Compatible Control Input for Output Disable
  • Output Disabled to a High Impedance State
  • Pb−Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NB3U1548C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3U1548CDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

96

Y

Buffer

1

1:4

LVCMOS

TTL

LVCMOS

TTL

3.3

-

250

-

-

160

~NA~

Price N/A

More Details

NB3U1548CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Buffer

1

1:4

LVCMOS

TTL

LVCMOS

TTL

3.3

-

250

-

-

160

~NA~

Price N/A

More Details

NB3U1548CDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

2500

Y

Buffer

1

1:4

LVCMOS

TTL

LVCMOS

TTL

3.3

-

250

-

-

160

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.