Clock Fanout Buffer, 2-Channel, Low Phase Noise

Active

Overview

The NB3RL02 is a low-skew, low jitter 1:2 clock fan-out buffer, ideal for use in portable end-equipment, such as mobile phones. With integrated LDO and output control circuitry. The MCLK_IN pin has an AC coupling capacitor and will directly accept a square or sine wave clock input, such as a temperature compensated crystal oscillator (TCXO). The minimum acceptable input amplitude of the sine wave is 300 mV peak-to-peak. The two clock outputs are enabled by control inputs CLK_REQ1 and CLK_REQ2. The NB3RL02 has an integrated Low-Drop-Out (LDO) voltage regulator which accepts input voltages from 2.3 V to 5.5 V and outputs 1.8 V at Iout = 50 mA. This 1.8 V supply is externally available to provide regulated power to peripheral devices, such as a TCXO. The adaptive clock output buffers offer controlled slew-rate over a wide capacitive loading range which minimizes EMI emissions, maintains signal integrity, and minimizes ringing caused by signal reflections on the clock distribution lines. The NB3RL02 is offered in a 0.4 mm pitch wafer-level-chip-scale (WLCS) package (0.77 mm x 1.57 mm) and is optimized for very low standby current consumption.

  • Wireless LAN
  • FM Radio
  • WiMAX
  • Wireless BT
  • Cellular Phones
  • Global Positioning Systems (GPS)
  • Low Additive Noise: -149 dBc/Hz at 10 kHz Offset Phase Noise
  • Regulated 1.8 V Output Supply Available for External Clock Source,
    ie. TCX0
  • Ultra-Small Package: 8-ball: 0.4 mm Pitch WLCS (0.77 mm x 1.57 mm)
  • ESD Performance Exceeds JESD 22: 2000 V Human Body Model

Tools and Resources

Product services, tools and other useful resources related to NB3RL02

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3RL02FCT2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-8

1

260

DSFTP

3000

No

Buffer

2

1:2

Crystal

Sine Wave

Square Wave

Square Wave

5

0.37

500

12

5000

26

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.