3.3V Differential Multipoint Low Voltage M-LVDS Driver Receiver

Active

Overview

The NB3N201S and NB3N206S are pure 3.3 V supply differential Multipoint Low Voltage (M-LVDS) line Drivers and Receivers. Devices NB3N201S and NB3N206S are TIA/EIA-899 compliant. NB3N201S offers the Type 1 receiver threshold at 0.0 V. NB3N206S offers the Type 2 receiver threshold at 0.1 V.These devices have Type−1 and Type−2 receivers that detect the busstate with as little as 50 mV of differential input voltage over acommon−mode voltage range of −1 V to 3.4 V. The Type−1 receivershave near zero thresholds (±50 mV) and exhibit 25 mV of differentialinput voltage hysteresis to prevent output oscillations with slowlychanging signals or loss of input. Type−2 receivers include an offsetthreshold to provide a detectable voltage under open−circuit, idle−bus,and other faults conditions.NB3N201S and NB3N206S support Simplex or Half Duplex busconfigurations.

  • Low Power High Speed Short-Reach Alternative to TIA/EIA-485
  • Backplane or Cabled Multipoint Data and Clock Transmission
  • Cellular Base Stations
  • Central Office Switches
  • Network Switches and Routers
  • Low Voltage Differential 30 Ohm to 55 Ohm Line Drivers and Receivers for Signaling Rates Up to 200 Mbps
  • Type 1 Receivers Incorporate 25 mV of Hysteresis
  • Type 2 Receivers Provide an Offset (100 mV) Threshold to Detect Open Circuit and Idle Bus Conditions
  • Meets or Exceeds the MLVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • -1 V to 3.4 V CommonMode Voltage Range Allows Data Transfer With up to 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC less than 1.5 V
  • MLVDS Bus Power Up/Down Glitch Free
  • Operating range: VCC = 3.3 +/-10% V (3.0 to 3.6 V)
  • Operation from -40C to 85C
  • Pb-Free SOIC 8 and SOIC 14 package

Tools and Resources

Product services, tools and other useful resources related to NB3N206S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3N206SDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Signal Driver

1

1:1

M-LVDS

M-LVDS

3.3

4

~NA~

4

2300

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.