Coaxial Cable Driver

Active

Overview

The MC10EP89 is a differential fanout gate specifically designed to drive coaxial cables. The device is especially useful in digital video broadcasting applications; for this application, since the system is polarity free, each output can be used as an independent driver. The driver produces swings 70% larger than a standard ECL output. When driving a coaxial cable, proper termination is required at both ends of the line to minimize signal loss. The 1.6 V (5 V) and 1.4 V (3.3 V) swing allow for termination at both ends of the cable, while maintaining a 800 mV (5 V) and 700 mV (3.3 V) swing at the receiving end of the cable. Because of the larger output swings, the device cannot be terminated into the standard VCC-2.0 V. All of the DC parameters are tested with a 50 ohms to VCC-3.0 V load. The driver accepts a standard differential ECL input and can run off of the digital video broadcast standard -5.0 V supply.

  • 310ps Typical Propagation Delay
  • Maximum Frequency > 2 Ghz Typical
  • 1.6V (5V) and 1.4V (3.3V) VOUTpp Swing
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC10EP89

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC10EP89DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Coaxial Cable Driver

1

1:2

CML

ECL

2X ECL

5

0.5

20

0.31

325

2000

-

Price N/A

More Details

MC10EP89DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

No

Coaxial Cable Driver

1

1:2

CML

ECL

2X ECL

5

0.5

20

0.31

325

2000

-

Price N/A

More Details

MC10EP89DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

No

Coaxial Cable Driver

1

1:2

CML

ECL

2X ECL

5

0.5

20

0.31

325

2000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.