Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V

Active

Overview

The MC10EP11 is a differential 1 to 2 fanout buffer. The device is pin and functionally equivalent to the LVEL11 device. With AC performance much faster than the LVEL11 device, the EP11 is ideal for applications requiring the fastest AC performance available.

  • 220ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Outputs Will Default LOW with Inputs Open or at VEE
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC10EP11

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC10EP11DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Buffer

1

1:2

ECL

ECL

5

0.2

15

0.22

170

3000

-

Price N/A

More Details

MC10EP11DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Buffer

1

1:2

ECL

ECL

5

0.2

15

0.22

170

3000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.