Clock / Data Fanout Buffer, 1:2 Differential, ECL, 5.0 V

Active

Overview

The MC10EL/100EL11 is a differential 1:2 fanout buffer. The device is functionally similar to the E111 device but with higher performance capabilities. Having within-device skews and output transition times significantly improved over the E111, the EL11 is ideally suited for those applications which require the ultimate in AC performance.

The differential inputs of the EL11 employ clamping circuitry to maintain stability under open input conditions. If the inputs are left open (pulled to VEE) the Q outputs will go LOW.

The 100 Series contains temperature compensation.

  • 265ps Propagation Delay
  • 5ps Skew Between Outputs
  • ESD Protection: > 1 KV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 44 devices
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC10EL11

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC10EL11DG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Yes

Buffer

1

1:2

ECL

ECL

5

0.6

20

0.265

350

1500

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.