Differential Receiver

Active

Overview

The MC100LVEL16 is a differential receiver. The device is functionally equivalent to the EL16 device, operating from a 3.3 V supply. The LVEL16 exhibits a wider VIHCMR range than its EL16 counterpart. With output transition times and propagation delays comparable to the EL16 the LVEL16 is ideally suited for interfacing with high frequency sources at 3.3 V supplies. Under open input conditions, the Q input will be pulled down to VEE and the Qbar input will be biased to VCC/2. This condition will force the Q output low. The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 F capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

  • 300 ps Propagation Delay
  • High Bandwidth Output Transitions
  • ESD Protection: >2 KV HBM, > 200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors on D, Pullup and Pulldown Resistors on Dbar
  • Q Output will Default LOW with Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 79 devices

Tools and Resources

Product services, tools and other useful resources related to MC100LVEL16

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100LVEL16DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Yes

Signal Driver

1

1:1

ECL

LVDS

ECL

3.3

0.7

20

0.3

320

1000

-

Price N/A

More Details

MC100LVEL16DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Signal Driver

1

1:1

ECL

LVDS

ECL

3.3

0.7

20

0.3

320

1000

-

Price N/A

More Details

MC100LVEL16DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Yes

Signal Driver

1

1:1

ECL

LVDS

ECL

3.3

0.7

20

0.3

320

1000

-

Price N/A

More Details

MC100LVEL16DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Yes

Signal Driver

1

1:1

ECL

LVDS

ECL

3.3

0.7

20

0.3

320

1000

-

Price N/A

More Details

MC100LVEL16MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Yes

Signal Driver

1

1:1

ECL

LVDS

ECL

3.3

0.7

20

0.3

320

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.