LVDS 4 Port High Speed Repeater

Active

Overview

This 4 port repeater is designed for high speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The FIN1104 accepts and outputs LVDS levels with a typical differential output swing of 330 mV which provides low EMI at ultra low power dissipation even at high frequencies. The FIN1104 provides a VBB reference for AC coupling on the inputs. In addition the FIN1104 can directly accept LVPECL, HSTL, and SSTL-2 for translation to LVDS.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 800 Mbps data rate
  • 3.3V power supply operation
  • 3.5 ps maximum random jitter and 135 ps maximum deterministic jitter
  • Wide rail-to-rail common mode range
  • LVDS receiver inputs accept LVPECL, HSTL, and SSTL-2 directly
  • Ultra low power consumption
  • 20 ps typical channel-to-channel skew
  • Power off protection
  • >7.5 kV HBM ESD Protection
  • Meets or exceeds the TIA/EIA-644-A LVDS standard
  • Available in space saving 24-Lead TSSOP package
  • Open circuit fail safe protection
  • VBB >reference output

Tools and Resources

Product services, tools and other useful resources related to FIN1104

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1104MTC

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TSSOP-24

1

260

TUBE

1525

No

Signal Driver

4

1:1

HSTL

LVDS

LVPECL

SSTL

LVDS

3.3

-

-

-

-

-

-

$1.2626

More Details

FIN1104MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

Signal Driver

4

1:1

HSTL

LVDS

LVPECL

SSTL

LVDS

3.3

-

-

-

-

-

-

$1.2626

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.