3.3V LVDS 4-Bit Flow-Through High Speed Differential Driver

Active

Overview

This quad driver is designed for high speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The driver translates LVTTL signal levels to LVDS levels with a typical differential output swing of 350mV which provides low EMI at ultra low power dissipation even at high frequencies. This device is ideal for high speed transfer of clock and data. The FIN1047 can be paired with its companion receiver, the FIN1048, or any other LVDS receiver.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 400Mbs data rate
  • Flow-through pinout simplifies PCB layout
  • 3.3V power supply operation
  • 0.4 ns maximum differential pulse skew
  • 1.7 ns maximum propagation delay
  • Low power dissipation
  • Power-Off protection
  • Meets or exceeds the TIA/EIA-644 LVDS standard
  • Pin compatible with equivalent RS-422 and LVPECL devices
  • 16-Lead SOIC and TSSOP packages save space

Tools and Resources

Product services, tools and other useful resources related to FIN1047

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1047MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

Signal Driver

4

1:1

LVTTL

LVDS

3.3

-

-

-

-

-

-

$0.7853

More Details

FIN1047MX

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Signal Driver

4

1:1

LVTTL

LVDS

3.3

-

-

-

-

-

-

$0.8126

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.