3.3V LVDS 2-Bit High Speed Differential Driver (Alt. Pinout)

Active

Overview

This dual driver is designed for high-speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The driver translates LVTTL signal levels to LVDS levels with a typical differential output swing of 350mV which provides low EMI at ultra-low power dissipation, even at high frequencies. This device is ideal for high-speed transfer of clock or data. The FIN1027 or FIN1027A can be paired with its companion receiver, the FIN1028, or with any other LVDS receiver.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Greater than 600Mbs Data Rate
  • 3V Power Supply Operation
  • 0.5ns Maximum Differential Pulse Skew
  • 1.5ns Maximum Propagation Delay
  • Low Power Dissipation
  • Power-Off Protection
  • Meets or Exceeds the TIA/EIA-644 LVDS Standard
  • Flow-through Pinout Simplifies PCB Layout

Tools and Resources

Product services, tools and other useful resources related to FIN1027A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1027AMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Signal Driver

2

1:1

LVTTL

LVDS

3.3

-

-

-

-

-

-

$0.3244

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.