3.3 V Quad Differential Multipoint Low Voltage M-LVDS Driver Receiver

Active

Overview

The NB3N401S is a 3.3 V supply Quad Multipoint Low Voltage Differential Signals (M−LVDS) line drivers and receivers. The device is TIA/EIA−899 compliant. The device offers the Type 1 receiver threshold at 0.0 V and the Type 2 receiver threshold at 0.1 V. The NB3N401S supports four independent Half Duplex bus configurations. Each of the four sections has Pin (SEL) for selection of Type−1 and Type−2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common mode voltage range of −1 V to 3.4 V. The Type−1 receivers have near zero thresholds (±50 mV)and exhibit 25 mV of differential input voltage hysteresis to prevent output oscillations with slowly changing signals or loss of input. Type−2 receivers include an offset threshold to provide a detectable voltage under open-circuit, idle-bus, and other faults conditions. The NB3N401S is offered in a 48 Pin 7 mm x 7 mm x 0.9 mm QFN package.

  • Mobile Base Station Back Plane System
  • Central Office Switches & Network Switches

  • Low-Voltage Differential 30 to 55  Line Drivers and Receivers for Signaling Rates Up to 250 Mbps, Clock Frequencies up to 125 MHz
  • Type−1 Receivers Incorporate 25 mV of Hysteresis, Type−2 Receivers Provide an Offset (100 mV)
  • Compatible with TIA/EIA−899 Standard for Multipoint DataInterchange
  • Controlled Driver Output Voltage Transition Times for ImprovedSignal Quality
  • −1 V to 3.4 V Common-Mode Voltage Range Allows Data TransferWith up to 2 V of Ground Noise
  • Bus Pins High Impedance when Disabled or VCC ≤ 1.5 V
  • Independent Enable for each Driver and Receiver, Independent Select for each Type1 and Type2 Receivers
  • M−LVDS Bus Power Up/Down Glitch Free
  • Power Down Pin for Device Power Down
  • Operating Range: VCC = 3.3 V ±0.3 V (3.0 to 3.6 V), Operating Temperature from –40°C to 85°C
  • Enhanced ESD Protection: 7 kV HBM on all the Pins
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NB3N401S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3N401SMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

Y

Signal Driver

4

1:1

LVCMOS

M-LVDS

M-LVDS

LVCMOS

M-LVDS

3.3

-

350

6.4

2.65

125

250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.