6-Pin DIP Photodarlington Output Optocoupler - No Base Connection

Active

Overview

The MOC8021M and MOC8050M are photodarlington-type optically coupled optocouplers. The devices have a gallium arsenide infrared emitting diode coupled with a silicon darlington phototransistor.

  • Consumer Appliances
  • Industrial Motor
  • High BVCEO
  • Minimum 50V (MOC8021M)
  • Minimum 80V (MOC8050M)
  • High current transfer ratio:
  • Minimum 1,000% (MOC8021M)
  • Minimum 500% (MOC8050M)
  • 500%
  • No base connection for improved noise immunity
  • Underwriters Laboratory (UL) recognizedFile #E90700, Volume 2
  • IEC 60747-5-2 approved (ordering option V)
  • Appliances, measuring instruments
  • I/O interface for computers
  • Programmable controllers
  • Portable electronics
  • Interfacing and coupling systems of different potentials and impedances
  • Solid state relays

Tools and Resources

Product services, tools and other useful resources related to MOC8021M

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

MOC8021M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

No

1

1000

N/A

N/A

N/A

N/A

50

N/A

N/A

N/A

N/A

8.5

95

5300

-40

100

DC

No

$0.2584

More Details

MOC8021SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

No

1

1000

N/A

N/A

N/A

N/A

50

N/A

N/A

N/A

N/A

8.5

95

5300

-40

100

DC

No

$0.4148

More Details

MOC8021SR2M

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

No

1

1000

N/A

N/A

N/A

N/A

50

N/A

N/A

N/A

N/A

8.5

95

5300

-40

100

DC

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.