6-Pin DIP High Voltage Photodarlington Output Optocoupler

Active

Overview

The H11G1M and H11G2M are photodarlington-type optically coupled optocouplers. These devices have a gallium arsenide infrared emitting diode coupled with a silicon darlington connected phototransistor which has an integral base-emitter resistor to optimize elevated temperature characteristics.

  • Consumer Appliances
  • Industrial Motor
  • High BVCEO:
  • 100 V Minimum for H11G1M
  • 80 V Minimum for H11G2M
  • High Sensitivity to Low Input Current (Minimum 500% CTR at IF= 1 mA)
  • Low Leakage Current at Elevated Temperature (Maximum 100 μA at 80°C)
  • Safety and Regulatory Approvals:
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 850 V Peak Working Insulation Voltage

Tools and Resources

Product services, tools and other useful resources related to H11G1M

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

H11G1M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

100

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.3539

More Details

H11G1SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

100

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.3245

More Details

H11G1SR2M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

No

1

500

N/A

N/A

N/A

1

100

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.3557

More Details

H11G1SR2VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

No

1

500

N/A

N/A

N/A

1

100

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.3664

More Details

H11G1TVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

100

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.3396

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.