Photodarlington Optocoupler with a Base-Emitter Resistor

Active

Overview

The FODM352 consists of one gallium arsenide (GaAs) infraredlight emitting diode, optically coupled to a photodarlington outputwith a base−emitter resistor, in a compact, mini−flat, 4−pin package.The input−output isolation voltage, VISO, is rated at 3,750 VACRMS.

  • Power Supply Regulators
  • Digital Logic Inputs
  • Microprocessor Inputs
  • Programmable Controllers
  • Current Transfer Ratio Min 1000% at IF = 1 mA,VCE = 2 V, TA = 25°C
  • Safety and Regulatory Approvals:− UL1577, 3750 VACRMS for 1 min− DIN EN/IEC60747−5−5, 565 V Peak Working Insulation Voltage
  • Applicable to Infrared Reflow, 260°C

Tools and Resources

Product services, tools and other useful resources related to FODM352

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

FODM352

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

TUBE

3000

No

1

1000

N/A

N/A

N/A

1.2

300

20

100

N/A

N/A

N/A

N/A

3750

-55

110

DC

No

$0.3709

More Details

FODM352R2

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

REEL

2500

No

1

1000

N/A

N/A

N/A

1.2

300

20

100

N/A

N/A

N/A

N/A

3750

-55

110

DC

No

$0.3785

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.