Single Channel, DC Sensing Input, Phototransistor Optocoupler In Half-Pitch Mini-Flat 4-Pin Package

Active

Overview

The FODM291 series consist of a gallium arsenide infrared emitting diode driving a phototransistor. It built in a compact, half−pitch, mini−flat, 4−pin package. The lead pitch is 1.27 mm.

  • DC−DC Converters
  • For Ground Loop Isolation, Signal to Noise Isolation
  • Communications – Adapters, Chargers
  • Industrial – Power Supplies, Motor Control, Programmable Logic Control
  • DC−DC Converters
  • For Ground Loop Isolation, Signal to Noise Isolation
  • Consumer – Appliances, Set Top Boxes
  • Safety and Regulatory Approvals:UL1577, 5,000 VACRMS for 1 MinuteDIN−EN/IEC60747−5−5, 850 V Peak Working Insulation Voltage (Pending)
  • Current Transfer Ratio Ranges from 80 to 600% at IF = 5 mA, VCE = 5 V, TA = 25°CFODM291A − 80 to 160%FODM291B − 130 to 260%FODM291C − 200 to 400%FODM291D − 300 to 600%
  • Applicable to Infrared Ray Reflow, 260°C

Tools and Resources

Product services, tools and other useful resources related to FODM291

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

FODM291AR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 2.7x4.4, 1.27P

1

260

REEL

5000

No

1

80

N/A

N/A

N/A

0.2

80

5

5

N/A

N/A

3

70

3750

-55

110

DC

No

$0.1155

More Details

FODM291BR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 2.7x4.4, 1.27P

1

260

REEL

5000

No

1

130

N/A

N/A

N/A

0.2

80

5

5

N/A

N/A

3

70

3750

-55

110

DC

No

$0.112

More Details

FODM291CR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 2.7x4.4, 1.27P

1

260

REEL

5000

No

1

200

N/A

N/A

N/A

0.2

80

5

5

N/A

N/A

3

70

3750

-55

110

DC

No

$0.112

More Details

FODM291DR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 2.7x4.4, 1.27P

1

260

REEL

5000

No

1

300

N/A

N/A

N/A

0.2

80

5

5

N/A

N/A

3

70

3750

-55

110

DC

No

$0.1155

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.