Single Channel, AC Sensing Input, Phototransistor Optocoupler In Half-Pitch Mini-Flat 4-Pin Package

Active

Overview

The FODM214 Series a single channel, AC sensing input, optocoupler consists of two gallium arsenide (GaAs) infrared emitting diodes connected in inverse parallel optically coupled to one phototransistor, in a compact, half-pitch, mini-flat, 4-pin package. The input-output isolation voltage, VISO, is rated at 3,750 VACRMS.

  • Consumer Appliances
  • DC-DC Merchant Power Supply
  • Set Top Boxes
  • Current Transfer Ratio Ranges from 20 to 400% at IF = ±1mA,
    VCE = 5 V, TA = 25ºC
    - FODM214 - 20 to 400%
    - FODM214A - 50 to 250%
  • Safety and Regulatory Approvals: - UL1577, 3750 VACRMS for 1 min - DIN EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
  • Applicable to Infrared Ray Reflow, 260ºC

Tools and Resources

Product services, tools and other useful resources related to FODM214

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

FODM214

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

TUBE

3000

No

1

20

N/A

N/A

N/A

0.4

80

3

3

N/A

N/A

3

3

3750

-55

110

AC

No

$0.2063

More Details

FODM214A

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

TUBE

3000

No

1

50

N/A

N/A

N/A

0.4

80

3

3

N/A

N/A

3

3

3750

-55

110

AC

No

$0.1921

More Details

FODM214AR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

REEL

3000

No

1

50

N/A

N/A

N/A

0.4

80

3

3

N/A

N/A

3

3

3750

-55

110

AC

No

$0.1999

More Details

FODM214R2

Loading...

Active

CAD Model

Pb

A

H

P

MFP-4

1

260

REEL

3000

No

1

20

N/A

N/A

N/A

0.4

80

3

3

N/A

N/A

3

3

3750

-55

110

AC

No

$0.2215

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.