Single Channel, DC Sensing Input, Phototransistor Optocoupler In Full-Pitch Mini-Flat 4-Pin Package

Active

Overview

The FODM181 series consist of a gallium arsenide infrared emitting diode driving a phototransistor. It built in a compact, half−pitch, mini−flat, 4−pin package. The lead pitch is 2.54 mm.

  • Primarily Suited for DC−DC Converters
  • For Ground Loop Isolation, Signal to Noise Isolation
  • Communications – Adapters, Chargers
  • Consumer – Appliances, Set Top Boxes
  • Industrial – Power Supplies, Motor Control, Programmable Logic Control
  • Current Transfer Ratio Ranges from 20 to 600%
  • At IF = 5 mA, VCE = 5 V, TA = 25°CFODM181A − 80 to 160%FODM181B − 130 to 260%FODM181C − 200 to 400%FODM181D − 300 to 600%
  • Safety and Regulatory Approvals:UL1577, 3750 VACRMS for 1 minDIN EN/IEC60747−5−5, 565 V Peak Working Insulation Voltage (Pending)
  • Applicable to Infrared Ray Reflow, 260°C

Tools and Resources

Product services, tools and other useful resources related to FODM181

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

FODM181AR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 4.1x4.4, 2.54P

1

260

REEL

3000

No

1

80

N/A

N/A

N/A

0.2

80

3

4

N/A

N/A

3

75

3750

-55

110

-

-

$0.182

More Details

FODM181BR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 4.1x4.4, 2.54P

1

260

REEL

3000

No

1

80

N/A

N/A

N/A

0.2

80

3

4

N/A

N/A

3

75

3750

-55

110

-

-

$0.35

More Details

FODM181CR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 4.1x4.4, 2.54P

1

260

REEL

3000

No

1

80

N/A

N/A

N/A

0.2

80

3

4

N/A

N/A

3

75

3750

-55

110

-

-

$0.182

More Details

FODM181DR2

Loading...

Active

CAD Model

Pb

A

H

P

MFP4 4.1x4.4, 2.54P

1

260

REEL

3000

No

1

80

N/A

N/A

N/A

0.2

80

3

4

N/A

N/A

3

75

3750

-55

110

-

-

$0.182

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.