Dual Channel OptoHiT™ Series, High-Temperature Phototransistor Optocoupler In Small Outline 8-Pin Package

Active

Overview

The FOD8802 dual channel optocoupler is a first-of-kind phototransistor, utilizing onsemi’s leading-edge proprietary process technology to achieve high operating temperature characteristics, up to 125°C. It consists of two aluminum gallium arsenide (AlGaAs) infrared light emitting diode optically coupled to two phototransistors, in a small outline, 8-pin SOIC package. It delivers high current transfer ratio at very low input current. The input-output isolation voltage, Viso, is rated at 2500 VACRMS.

  • Primarily suited for DC-DC Converters
  • For ground loop isolation, signal to noise isolation
  • Communications – adapters, chargers
  • Consumer – appliances, set top boxes
  • Industrial – power supplies, motor control, programmable logic control
  • Power Supply
  • Low Drive Current, IF
  • Excellent CTR linearity at high temperature
  • High isolation voltage regulated by safety agency, UL1577, 2500 VACRMS for 1 min.
  • Applicable to Infrared Ray reflow, 260ºC

Tools and Resources

Product services, tools and other useful resources related to FOD8802A

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

┗

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

FOD8802A

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

Yes

2

80

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

125

DC

No

$0.6974

More Details

FOD8802AR2

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

80

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

125

DC

No

$0.6974

More Details

FOD8802B

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

No

2

130

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

125

DC

No

$0.7967

More Details

FOD8802BR2

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

130

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

125

DC

No

$0.6974

More Details

FOD8802C

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

No

2

200

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

95

DC

No

$0.6974

More Details

FOD8802CR2

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

200

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

95

DC

No

$0.6974

More Details

FOD8802D

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

3000

No

2

100

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

95

DC

No

$0.6974

More Details

FOD8802DR2

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

100

N/A

N/A

N/A

0.4

75

6

7

N/A

N/A

20

20

2500

-40

95

DC

No

$0.6974

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.