4-Pin DIP Photodarlington Output Optocoupler

Active

Overview

The FOD852 consists of gallium arsenide infrared emitting diode driving a silicon photodarlington output (with integral base-emitter resistor) in a 4-pin dual in-line package.

  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • High Current Transfer Ratio: 1000% Minimum
  • Safety and Regulatory Approvals
  • UL1577, 5,000 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5

Tools and Resources

Product services, tools and other useful resources related to FOD852

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

FOD852

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3357

More Details

FOD852300

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3213

More Details

FOD852300W

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3248

More Details

FOD8523S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3248

More Details

FOD8523SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3129

More Details

FOD852S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3357

More Details

FOD852SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1000

No

1

1000

N/A

N/A

N/A

1.2

300

100

20

N/A

N/A

N/A

N/A

5000

-30

100

-

-

$0.3343

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.