6-Pin DIP Package Phototransistor Output Optocoupler

Active

Overview

The general purpose optocouplers consist of a galliumarsenide infrared emitting diode driving a silicon phototransistorin a 6-pin dual in-line package.

  • Power Supply Regulators
  • Digital Logic Inputs
  • Microprocessor Inputs
  • Power supply monitor
  • Minimum Current Transfer Ratio at IF = 10 mA, VCE = 10 V:
  • 100% for 4N35
  • Safety and Regulatory Approvals:UL1577, 5,000 VACRMS for 1 MinuteDIN−EN/IEC60747−5−5, 850 V Peak Working Insulation Voltage (Pending)

Tools and Resources

Product services, tools and other useful resources related to 4N35

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

4N35

Loading...

Active

CAD Model

Pb

A

H

P

PDIP6 7.12x6.50, 2.54P (STD TYPE)

NA

0

TUBE

2275

No

1

100

N/A

N/A

N/A

0.3

30

N/A

N/A

N/A

N/A

12

12

5000

-55

110

DC

Yes

$0.1676

More Details

4N35SR2V

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-6

1

260

-

-

No

1

100

N/A

N/A

N/A

0.3

80

N/A

N/A

N/A

N/A

12

12

5000

-55

110

DC

Yes

Price N/A

More Details

4N35TV

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-6

NA

0

-

-

No

1

100

N/A

N/A

N/A

0.3

30

N/A

N/A

N/A

N/A

12

12

5000

-55

110

DC

Yes

Price N/A

More Details

4N35V

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-6

NA

0

-

-

No

1

100

N/A

N/A

N/A

0.3

30

N/A

N/A

N/A

N/A

12

12

5000

-55

110

DC

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.