6-Pin DIP General Purpose Photodarlington Optocoupler

Active

Overview

The 4N29M, 4N30M, 4N32M, 4N33M, H11B1M and TIL113M have a gallium arsenide infrared emitter optically coupled to a silicon planar photodarlington.

  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • "High Sensitivity to Low Input Drive Current
  • Meets or Exceeds All JEDEC Registered Specifications
  • Safety and Regulatory Approvals:
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 850 V Peak Working Insulation Voltage"

Tools and Resources

Product services, tools and other useful resources related to 4N32M

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

Data Rate (Max) (Mbps)

VCC (Min) (V)

VCC (Max) (V)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

tr (Typ) (µs)

tf (Typ) (µs)

VOL (Max) (V)

ICCL (Max) (mA)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Input Type

Exposed Base

Reference Price

4N32M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

30

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.274

More Details

4N32SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

30

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.274

More Details

4N32SR2M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

No

1

500

N/A

N/A

N/A

1

30

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.274

More Details

4N32TVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

30

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.2703

More Details

4N32VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

BLKBG

1000

No

1

500

N/A

N/A

N/A

1

30

N/A

N/A

N/A

N/A

5

100

5300

-40

100

DC

Yes

$0.2703

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.