Optically Isolated Intelligent Power Module (IPM) Driver in Stretched Body SOP 6-Pin

Last Shipments

Overview

The FOD8480 and FOD8482 are low power optocouplers, which support isolated interface to Intelligent Power Module (IPM) communicating digital control signals from the controller to the IPM, without conducting ground loops or hazardous voltages.
The FOD848x Series, packaged in a stretched body 6−pin small outline plastic package, consists of an aluminum gallium arsenide (AlGaAs) light emitting diode and an integrated high gain photo detector. The detector has a detector threshold with hysteresis. The hysteresis provides differential mode noise immunity and eliminates the potential for output signal chatter. Its non−inverting output is designed as totem pole, which does not require any pull−up resistor.
The FOD8482 has a lower threshold input current, IFLH, at 3.0 mA maximum. For the complete FOD848x Series, the Electrical and Switching Characteristics are guaranteed over the extended industrial temperature range of −40°C to 100°C and a VDD range of 4.5 V to 30 V. Low IF and wide VDD range allow compatibility with TTL, LSTTL, and CMOS logic and result in lower power consumption compared to other high speed optocouplers.

  • Isolating Intelligent Power Module
  • Isolating Industrial Communication Interface
  • Maximum Threshold Input Current, IFLH,
    ♦ FOD8480 – 5.5 mA
    ♦ FOD8482 – 3.0 mA
  • FOD8480T and FOD8482T - 8 mm Creepage and Clearance Distance, and 0.4 mm Insulation Distance to Achieve Reliable and High Voltage Insulation
  • High Noise Immunity Characterized by Common Mode Transient Immunity (CMTI)
    – 20 kV/µs Minimum CMTI
  • Specifications Guaranteed Over Extended Industrial Temperature Range, -40°C to 100°C
  • Wide Operating Voltage Range, 4.5 V to 30 V
  • Safety and Regulatory Approvals
    – UL1577, 5,000 VACRMS for 1 Minute
    – DIN-EN/IEC60747-5-5, 1,140 V Peak Working Insulation Voltage

Tools and Resources

Product services, tools and other useful resources related to FOD8482

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate

VCC (Max) (V)

VCC (Min) (V)

Channels

IFT (Max) (mA)

VOL (Max) (V)

tPHL (Max) (ns)

tPLH (Max) (ns)

PWD (Max) (ns)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD8482

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-6

1

260

TUBE

2000

No

1 Mb/s

30

4.5

1

3

0.5

300

300

250

20

5000

-40

100

$0.9545

More Details

FOD8482R2

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-6

1

260

REEL

1000

No

1 Mb/s

30

4.5

1

3

0.5

300

300

250

20

5000

-40

100

Price N/A

More Details

FOD8482T

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC6 W

1

260

TUBE

2000

No

1 Mb/s

30

4.5

1

3

0.5

300

300

250

20

5000

-40

100

$0.966

More Details

FOD8482TR2

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC6 W

1

260

REEL

1000

No

1 Mb/s

30

4.5

1

3

0.5

300

300

250

20

5000

-40

100

$0.9775

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.