±2 V, Fully Differential Optical Coupled Isolation Amplifier

Active

Overview

The FOD7840x is a family of optically-coupled isolation amplifiers. Each device consists of a gallium aluminum arsenide (GaAlAs) light emitting diode and a highly accurate sigma-delta A/D converter on the input side and a precise D/A converter with differential output on the output side. This optocoupler is used for current sensing in motor drives or general-purpose current sensing and monitoring. This family offers various gain tolerances: FOD7840A (±1% gain tolerance) and the FOD7840B (±3% gain tolerance) and FOD7840 (±5% gain tolerance).

  • Current Sensing and Monitoring
  • Analog Signal Isolation
  • Motor Phase and Rail Current Sensing
  • Switched Mode Power Supply Signal Isolation
  • Motor drives
  • Frequency inverters
  • High-voltage switched mode power supplies
  • Advanced Sigma-Delta A/D Converter Technology
  • Fully Differential Circuit Topology
  • 140 kHz Bandwidth
  • Low gain drift over temperature
  • Low non-linearity
  • 15 kV/µs minimum CMTI
  • UL 1577 and IEC 60747-5-5 certification pending

Tools and Resources

Product services, tools and other useful resources related to FODC790

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC (Max) (V)

VCC (Min) (V)

VOL (Max) (V)

ICCL (Max) (mA)

II (ON) RMS (Min) (mA)

II (OFF) RMS (Max) (mA)

ITH+ (Max) (mA)

ITH- (Max) (mA)

Breakdown Voltage (Min) (V)

Off State Dark Current (Max) (nA)

RON (Max) (Ω)

tPHL, ton (Max) (µs)

tPLH, toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FODC790R2

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC/LSOP-8 5.84x6.80x3.18, 1.27P

NA

0

REEL

1000

No

5.5

4.5

~NA~

~NA~

0.001

0

~NA~

~NA~

5.5

~NA~

~NA~

2.6

~NA~

5000

-40

105

Price N/A

More Details

FODC790R2V

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC/LSOP-8 5.84x6.80x3.18, 1.27P

NA

0

REEL

1000

No

5.5

4.5

~NA~

~NA~

0.001

0

~NA~

~NA~

5.5

~NA~

~NA~

2.6

~NA~

5000

-40

105

Price N/A

More Details

FODC79AR2

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC/LSOP-8 5.84x6.80x3.18, 1.27P

NA

0

REEL

1000

No

5.5

4.5

~NA~

~NA~

0.001

0

~NA~

~NA~

5.5

~NA~

~NA~

2.6

~NA~

5000

-40

105

Price N/A

More Details

FODC79AR2V

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC/LSOP-8 5.84x6.80x3.18, 1.27P

NA

0

REEL

1000

No

5.5

4.5

~NA~

~NA~

0.001

0

~NA~

~NA~

5.5

~NA~

~NA~

2.6

~NA~

5000

-40

105

Price N/A

More Details

FODC79BR2

Loading...

Product Preview

CAD Model

Pb

A

H

P

SOIC/LSOP-8 5.84x6.80x3.18, 1.27P

NA

0

REEL

1000

No

5.5

4.5

~NA~

~NA~

0.001

0

~NA~

~NA~

5.5

~NA~

~NA~

2.6

~NA~

5000

-40

105

Price N/A

More Details

FODC79BR2V

Loading...

Active, New

CAD Model

Pb

A

H

P

SOIC/LSOP-8 5.84x6.80x3.18, 1.27P

NA

0

REEL

1000

No

5.5

4.5

~NA~

~NA~

0.001

0

~NA~

~NA~

5.5

~NA~

~NA~

2.6

~NA~

5000

-40

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.