1:2 Digital Multiplexer / Demultiplexer

Last Shipments

Overview

The NLV7SZ19 is a 1-to-2 decoder. When the output enable (EB) is Low, the device passes data at input A to outputs Y0 (true) and Y1 (complement). The NLV7SZ19 can also be used as a 1 to 2 demultiplexer. As a demultiplexer, data at input EB is routed to either Y0 or Y1 depending on the state of A. The device operates over the voltage range from 1.65 V to 5.5 V. The device is fabricated in sub-micron CMOS for high speed and fast decode times. Both inputs and outputs are in high impedance state, when supply voltage is powered down. Both inputs are tolerant of voltages up to 5.5 V, regardless of operating voltage. This device is suitable for low power decoding in a variety of applications.

  • Cell Phones
  • PDAs
  • Digital Cameras
  • Hand-Held Sound Devices
  • Video Cameras
  • Cell PhonePDANotebooks
  • High-Speed Propagation Delay tPD 2.5 nS (Typ), Load 50 pF @ 5.0 V
  • 32 mA Output Drive Capability
  • Power Down Impedance Inputs/Outputs in High-Z
  • Broad VCC Operating Range 1.65 V to 5.5 V
  • Surface Mount Technology SC-70, 6-Lead Packaging
  • OVT* on Inputs Facilitates 5.0 V to 3.0 V Translation
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NLV7SZ19

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL7SZ19MUR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

2

1.65

5.5

4

32

Price N/A

More Details

NLV7SZ19DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

2

1.65

5.5

4

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.