2-Input Non-Inverting Multiplexer

Active

Overview

The NL17SZ157 is a single, high performance, 2-to-1 CMOS non-inverting multiplexer in tiny footprint packages.

  • This product is general usage and suitable for many different applications.
  • General Purpose Device
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Ultra High-Speed
  • Power Down High-Impedance Inputs/Outputs
  • Over-Voltage Tolerance Inputs Facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SC70 Package

Tools and Resources

Product services, tools and other useful resources related to NL17SZ157

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ157DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

1

1.65

5.5

2.4

32

$0.0401

More Details

NL17SZ157DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

1.65

5.5

2.4

32

$0.0325

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.