Low Voltage CMOS Quad 2-Input Multiplexer

Consult Sales Office

Overview

The MC74LCX257 is a high performance, quad 2-input multiplexer with 3-state outputs operating from a 2.3 to 3.6V supply. High impedanceTTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX257 inputs to be safely driven from 5.0V devices.

Four bits of data from two sources can be selected using the Select input. The four outputs present the selected data in the true(non-inverted) form. The outputs may be switched to a high impedance state by placing a logic HIGH on the Output Enable (OEbar) input. Current drive capability is 24mA at the outputs.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance:
    Human Body Model >2000V;
    Machine Model >200V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LCX257

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX257DR2G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

4

2

3.6

6

null

$0.2833

More Details

MC74LCX257DTG

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

4

2

3.6

6

null

$0.2597

More Details

MC74LCX257DTR2G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

4

2

3.6

6

null

$0.2597

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.