Single 2-Input NAND Gate with Schmitt Trigger Input

Last Shipments

Overview

The MC74VHC1G132 is a single gate CMOS Schmitt NAND trigger fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The MC74VHC1G132 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage. This allows the MC74VHC1G132 to be used to interface 5V circuits to 3V circuits.

The MC74VHC1G132 can be used to enhance noise immunity or to square up slowly changing waveforms.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V Vcc Operation Wide Operating Vcc Range
  • High Speed: tPD = 3.6ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = <100
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1G132

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1G132DFT2G-L22038

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

2

5.5

9.7

8

Price N/A

More Details

M74VHC1G132DTT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

NAND

1

2

5.5

9.7

8

Price N/A

More Details

NLVVHC1G132DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

2

5.5

9.7

8

Price N/A

More Details

NLVVHC1G132DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

NAND

1

2

5.5

9.7

8

Price N/A

More Details

NLVVHC1G132DTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

NAND

1

2

5.5

9.7

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.